ROD SEAL TYPE 605
7942-ZZYET
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Rod seal |
| Product height in | 5.700 |
| Product height mm | 144.780 |
| Product length in | 0.550 |
| Product length mm | 13.970 |
| Product width in | 5.700 |
| Product width mm | 144.780 |