Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
7943-0138
HALLITE 651 BS ROD U-CUP
7943-0138
Where to buy
Export PDF
Tools
Add to comparison
7943-0138
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.690
Product height mm
42.926
Product length in
0.200
Product length mm
5.080
Product width in
1.690
Product width mm
42.926