Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
7943-0550
HALLITE 651 BS ROD U-CUP
7943-0550
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
7943-0550
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
6.060
Product height mm
153.924
Product length in
0.300
Product length mm
7.620
Product width in
1.690
Product width mm
42.926