CUT WEAR STRIP 1-3/8 ROD
7945-0138
Tools7945-0138 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 0.380 |
| Product length mm | 9.652 |
| Product width in | 1.570 |
| Product width mm | 39.878 |