CUT WEAR STRIP 4.000 ROD
7945-0400
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.200 |
| Product height mm | 106.680 |
| Product length in | 0.590 |
| Product length mm | 14.986 |
| Product width in | 4.200 |
| Product width mm | 106.680 |