CUT WEAR STRIP 5-1/2 ROD
7945-0550
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.700 |
| Product height mm | 144.780 |
| Product length in | 0.590 |
| Product length mm | 14.986 |
| Product width in | 5.700 |
| Product width mm | 144.780 |