Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
7945-1200
WEAR STRIP
7945-1200
Where to buy
Export PDF
Tools
Add to comparison
7945-1200
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
12.250
Product height mm
311.150
Product length in
1.000
Product length mm
25.400
Product width in
12.250
Product width mm
311.150