Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
7949-063
CUT WEAR STRIP 63 MM BOR E
7949-063
Tools
Add to comparison
Add to comparison
7949-063
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
2.400
Product height mm
60.960
Product length in
0.680
Product length mm
17.272
Product width in
2.400
Product width mm
60.960