Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
7951-0138
ROD BUFFER SEAL INCH
7951-0138
Where to buy
Export PDF
Tools
Add to comparison
7951-0138
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.790
Product height mm
45.466
Product length in
0.165
Product length mm
4.191
Product width in
1.790
Product width mm
45.466