ROD BUFFER SEAL INCH
7951-0200
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod/piston seal |
| Product height in | 2.590 |
| Product height mm | 65.786 |
| Product length in | 0.252 |
| Product length mm | 6.401 |
| Product width in | 2.590 |
| Product width mm | 65.786 |