ROD BUFFER SEAL INCH
7951-0400-A
Tools7951-0400-A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 0.153 |
| Product length mm | 3.886 |
| Product width in | 4.000 |
| Product width mm | 101.600 |