BLK LOCK
7959-040
Tools7959-040 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product material | Carbon steel |
| Product width in | 0.250 |
| Product width mm | 6.350 |