Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Carbon steel |
| Product width in | 0.250 |
| Product width mm | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
