Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
7964-125
125MM GLASS/MOLY PISTON
7964-125
Where to buy
Export PDF
Tools
Add to comparison
7964-125
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.232
Product height mm
5.893
Product length in
0.136
Product length mm
3.454
Product width in
0.232
Product width mm
5.893