PLATE
7973-025
Tools7973-025 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Weld plate |
| Product height in | 0.890 |
| Product height mm | 22.606 |
| Product length in | 0.648 |
| Product length mm | 16.459 |
| Product width in | 0.490 |
| Product width mm | 12.446 |