HALLITE 36 1-3/4 RODWIPE R-product-details

HALLITE 36 1-3/4 RODWIPE R

7975-0175


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in1.700
Product height mm43.180
Product width in1.700
Product width mm43.180