Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
8124-0138
1-3/8RODOR40MMBORE 6666301 S/A 8125-040
8124-0138
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
8124-0138
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.380
Product height mm
9.652
Product length in
4.500
Product length mm
114.300
Product width in
0.098
Product width mm
2.489