Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
8124-0175
CUT WEAR STRIP 1-3/4 ROD
8124-0175
Where to buy
Export PDF
Tools
Add to comparison
8124-0175
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.380
Product height mm
9.652
Product length in
5.700
Product length mm
144.780
Product width in
0.098
Product width mm
2.489