CUT WEAR STRIP 2" ROD
8124-0200
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod/piston seal |
| Product height in | 0.380 |
| Product height mm | 9.652 |
| Product length in | 6.400 |
| Product length mm | 162.560 |
| Product width in | 0.098 |
| Product width mm | 2.489 |