Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
8124-0250
CUT WEAR STRIP 2-1/2 ROD
8124-0250
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
8124-0250
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.380
Product height mm
9.652
Product length in
8.000
Product length mm
203.200
Product width in
0.098
Product width mm
2.489