Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
8124-0300
CUT WEAR STRIP 3" ROD 6666305
8124-0300
Where to buy
Export PDF
Tools
Add to comparison
8124-0300
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.590
Product height mm
14.986
Product length in
9.500
Product length mm
241.300
Product width in
0.098
Product width mm
2.489