Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
8125-050
45MMRODOR50MMBORE SAME AS P/N: 8126-045
8125-050
Tools
Add to comparison
Add to comparison
8125-050
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.220
Product height mm
5.588
Product length in
1.970
Product length mm
50.038
Product width in
0.098
Product width mm
2.489