Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
8125-125
CUT WEAR STRIP 125MM BOR E
8125-125
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
8125-125
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.790
Product height mm
20.066
Product length in
4.920
Product length mm
124.968
Product width in
0.098
Product width mm
2.489