ADAPTOR PLUG
8320-1
Tools8320-1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Switch |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.880 |
| Product length mm | 22.352 |
| Product width in | 1.000 |
| Product width mm | 25.4 |