HEAD SQUEEZER
851-N6-S
Tools851-N6-S Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 10.500 |
| Product height mm | 266.700 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product width in | 10.500 |
| Product width mm | 266.700 |