WEAR RING
9049A-L4634
Tools9049A-L4634 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 10.000 |
| Product height mm | 254.000 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product width in | 10.000 |
| Product width mm | 254.000 |