PACKING NUT
981-N-SG
Tools981-N-SG Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 0.875 |
| Product length mm | 22.225 |
| Product width in | 2.500 |
| Product width mm | 63.500 |