Piston 05PC 1-3/4 BORE
A5-512-03
ToolsA5-512-03 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.130 |
| Product length mm | 28.702 |
| Product width in | 1.500 |
| Product width mm | 38.100 |