PISTON 2-1/8 BORE
A5-512-04
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 1.125 |
| Product length mm | 28.575 |
| Product width in | 2.000 |
| Product width mm | 50.800 |