Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item Type | CYLINDER TIE ROD | Cylinder tie rod |
| Product height in | 1.620 | |
| Product height mm | 41.148 | |
| Product length in | 1.620 | |
| Product length mm | 41.148 | |
| Product width in | 1.620 | |
| Product width mm | 41.148 | |
| Thread type | SMALL MALE UN THREAD | Small male UN thread |