Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
C-155-012-70V-MC
O-RING CERTS REQ'D. (SEE PRINT)
C-155-012-70V-MC
Where to buy
Export PDF
Tools
Add to comparison
C-155-012-70V-MC
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
O-ring
Product height in
0.500
Product height mm
12.700
Product length in
0.500
Product length mm
12.700
Product width in
0.070
Product width mm
1.778