Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder gland |
| Package contents | O-ring |
| Product height in | 0.100 |
| Product height mm | 2.540 |
| Product length in | 1.700 |
| Product length mm | 43.180 |
| Product width in | 1.700 |
| Product width mm | 43.18 |