Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Cylinders
Cylinder parts and accessories
C-255-03
1.707" PTFE TUBE END SEAL
C-255-03
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.760
Product height mm
44.704
Product length in
1.760
Product length mm
44.704
Product width in
0.100
Product width mm
2.540 mm