PTFE TUBE END SEAL
C-255-04
ToolsC-255-04 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.210 |
| Product height mm | 56.134 |
| Product length in | 2.210 |
| Product length mm | 56.134 |
| Product width in | 0.100 |
| Product width mm | 2.54 |