PTFE TUBE END SEAL
C-255-08
ToolsC-255-08 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.300 |
| Product height mm | 109.220 |
| Product length in | 4.300 |
| Product length mm | 109.220 |
| Product width in | 0.100 |
| Product width mm | 2.54 |