Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
C-255-10
5.270" PTFE TUBE END SEAL
C-255-10
Tools
Add to comparison
Add to comparison
C-255-10
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
5.320
Product height mm
135.128
Product length in
5.320
Product length mm
135.128
Product width in
0.100
Product width mm
2.54