7.357 TEFLON BACK-UP
C-255-14
ToolsC-255-14 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 7.400 |
| Product height mm | 187.960 |
| Product length in | 7.400 |
| Product length mm | 187.960 |
| Product width in | 0.100 |
| Product width mm | 2.54 |