ROD COUPLER
C-271-11-ASSY
ToolsC-271-11-ASSY Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod end coupling |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 0.687 |
| Product length mm | 17.450 |
| Product width in | 2.500 |
| Product width mm | 63.500 |