COUPLING W/ BLACK OXIDE
C-271-16-M
ToolsC-271-16-M Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod end coupling |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 3.500 |
| Product width mm | 88.900 |