Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
C-271-36
H-L 4.5 SAFE COUPLER W/O BLKOXIDE
C-271-36
Where to buy
Export PDF
Tools
Add to comparison
C-271-36
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod end coupling
Product height in
6.875
Product height mm
174.625
Product length in
2.375
Product length mm
60.325
Product width in
6.875
Product width mm
174.625