WELD PLATE
C-272-14
ToolsC-272-14 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Weld plate |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 0.750 |
| Product width mm | 19.050 |