Cushion Insert
C-274-160
ToolsC-274-160 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.867 |
| Product height mm | 72.822 |
| Product length in | 0.394 |
| Product length mm | 10.008 |
| Product width in | 2.867 |
| Product width mm | 72.822 |