Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
C-315-02-12
TL22 WEAR STRIP - SELL IN INCHES
C-315-02-12
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
C-315-02-12
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.750
Product height mm
19.050
Product length in
0.125
Product length mm
3.175
Product width in
0.750
Product width mm
19.050