Danfoss Spare Part Rod and Piston Seal C-419-6 (RIGHT)

SQB LSU AU-90

C-327-08


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in0.169
Product height mm4.293
Product length in0.120
Product length mm3.048
Product width in0.169
Product width mm4.293