Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
C-332-63SA-CN
Cush INSERT UCELL xx MANUALLY ISSUE xx
C-332-63SA-CN
Where to buy
Export PDF
Tools
Add to comparison
C-332-63SA-CN
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cushion collar
Product height in
1.180
Product height mm
29.972
Product length in
0.217
Product length mm
5.512
Product width in
1.180
Product width mm
29.972