Cushion Insert
C-332-80
ToolsC-332-80 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.617 |
| Product height mm | 41.072 |
| Product length in | 0.256 |
| Product length mm | 6.502 |
| Product width in | 1.617 |
| Product width mm | 41.072 |