Danfoss Spare Part Rod and Piston Seal C-419-6 (RIGHT)

SCRAPER USE 5030-2-1/2

C-419-6


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Package contentsScraper
Product height in3.000
Product height mm76.200
Product width in3.000
Product width mm76.200