Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
C-465-1
Discontinued use C-465-1-A
C-465-1
Tools
Add to comparison
Add to comparison
C-465-1
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Mounting bracket
Product height in
0.330
Product height mm
8.382
Product length in
1.490
Product length mm
37.846
Product width in
0.940
Product width mm
23.876