Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
C-518-20R
BCC0FY2- 10 MTR (BALLUFF DISCONTINUED)
C-518-20R
Where to buy
Export PDF
Tools
Add to comparison
C-518-20R
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cable
Product height in
1.230
Product height mm
31.242
Product length in
1.230
Product length mm
31.242
Product width in
0.570
Product width mm
14.478