US 5-3/8 X 6.0 X 5/16-product-details

US 5-3/8 X 6.0 X 5/16

C-535-12


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in5.980
Product height mm151.892
Product width in5.980
Product width mm151.892